DS1602

Obsolete

Elapsed Time Counter

Viewing:

Overview

  • Two 32-bit counters track time in seconds for >125 years
  • One counter tracks real-time on system or battery power while battery input >2.5V
  • One counter tracks elapsed time under system power and holds the count under battery power
  • Clear function resets a selected counter to 0
  • Read/write serial port affords low pin count
  • Maximum current drain <1µA with serial port disabled
  • 1-byte protocol defines read/write, counter address, and software clear function
  • Operating temperature range: -40°C to +85°C
DS1602
Elapsed Time Counter
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS1602 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed