DS1340C

PRODUCTION

I²C RTC with Trickle Charger

I²C Real-Time Clock with Trickle Charger Offers Software Clock Calibration

Viewing:

Overview

  • Enhanced Second Source for the ST M41T00
  • Completely Manages All Timekeeping Functions
    • RTC Counts Seconds, Minutes, Hours, Day, Date, Month, and Year
    • Software Clock Calibration
    • Oscillator Stop Flag
  • Low-Power Operation Extends Battery Backup Run Time
    • Low Timekeeping Voltage Down to 1.3V
    • Automatic Power-Fail Detect and Switch Circuitry
    • Trickle-Charge Capability
  • Three Operating Voltage Ranges (1.8V, 3V, and 3.3V) Supports Systems Using Legacy and Modern Power Buses
  • Surface-Mount Package with an Integrated Crystal (DS1340C) Saves Additional Space and Simplifies Design
  • Simple Serial Port Interfaces with Most Microcontrollers
    • Fast (400kHz) I2C Interface
  • 8-Pin µSOP or SO Package Minimizes Required Space
  • Underwriters Laboratories (UL®) Recognized

The DS1340 is a real-time clock (RTC)/calendar that is pin compatible and functionally equivalent to the ST M41T00, including the software clock calibration. The device additionally provides trickle-charge capability on the VBACKUP pin, a lower timekeeping voltage, and an oscillator STOP flag. Block access of the register map is identical to the ST device. Two additional registers, which are accessed individually, are required for the trickle charger and flag. The clock/calendar provides seconds, minutes, hours, day, date, month, and year information. A built-in power-sense circuit detects power failures and automatically switches to the backup supply. The device is programmed serially through an I²C bidirectional bus.

Applications

  • Medical Equipment
  • Point-of-Sale Equipment
  • Portable Instrumentation
  • Telecommunications

DS1340C
I²C RTC with Trickle Charger
DS1340, DS1340C: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Real-Time Clocks (RTCs) & Timers 4
DS1338 PRODUCTION I²C RTC with 56-Byte NV RAM
DS1307 PRODUCTION 64 x 8, Serial, I²C Real-Time Clock
DS1339 PRODUCTION I²C Serial Real-Time Clock
DS1374 PRODUCTION I²C, 32-Bit Binary Counter Watchdog RTC with Trickle Charger and Reset Input/Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1340C yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed