DS1338U

I²C RTC with 56-Byte NV RAM

Viewing:

Overview

  • Completely Manages All Timekeeping Functions
    • RTC Counts Seconds, Minutes, Hours, Date of the Month, Month, Day of the Week, and Year with Leap-Year Compensation Valid Up to 2100
    • 56-Byte, Battery-Backed, General- Purpose RAM with Unlimited Writes
    • Programmable Square-Wave Output Signal
  • Surface-Mount Package with an Integrated Crystal (DS1338C) Saves Additional Space and Simplifies Design
  • Interfaces with Most Microcontrollers
    • I2C Serial Interface
  • Low-Power Operation Extends Battery Backup Run Time
    • Automatic Power-Fail Detect and Switch Circuitry
  • -40°C to +85°C Industrial Temperature Range Supports Operation in a Wide Range of Applications
  • Underwriters Laboratories (UL®) Recognized
DS1338U
I²C RTC with 56-Byte NV RAM
DS1338, DS1338C, DS1338U, DS1338Z: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Real-Time Clocks (RTCs) & Timers 2
DS1307 PRODUCTION 64 x 8, Serial, I²C Real-Time Clock
DS1340 PRODUCTION I²C RTC with Trickle Charger
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1338U yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed