DS1267B
PRODUCTIONDual Digital Potentiometer
2-Channel 256-Position Digital Potentiometer Operates from a Single +5V or Dual ±5V Supply
- Part Models
- 12
- 1ku List Price
- Starting From $5.33
Overview
- Two 256-Step (or 8-Bit) Digital Potentiometers
- Stacking Configures Device as One 512-Step (or 9-Bit) Digital Potentiometer
- Wipers Digitally Set and Read Through Serial Port
- 3-Wire Serial Control Interface
- Operating Ranges
- Single +5V or ±5V Supplies
- -40°C to +85°C
Applications
- Impedance Matching
- Mechanical Potentiometer Replacement
- Offset and Gain Control
- Programmable Filters, Delays, Time Constant
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS1267BE-010+ | Thin Shrink Small-Outline Package | ||
| DS1267BE-010+T/R | Thin Shrink Small-Outline Package | ||
| DS1267BE-050+ | Thin Shrink Small-Outline Package | ||
| DS1267BE-050+T/R | Thin Shrink Small-Outline Package | ||
| DS1267BE-100+ | Thin Shrink Small-Outline Package | ||
| DS1267BE-100+T/R | Thin Shrink Small-Outline Package | ||
| DS1267BS-010+ | Small-Outline IC Wide (0.3in) | ||
| DS1267BS-010+T/R | Small-Outline IC Wide (0.3in) | ||
| DS1267BS-050+ | Small-Outline IC Wide (0.3in) | ||
| DS1267BS-050+T/R | Small-Outline IC Wide (0.3in) | ||
| DS1267BS-100+ | Small-Outline IC Wide (0.3in) | ||
| DS1267BS-100+T/R | Small-Outline IC Wide (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| DS1267BE-010+ | PRODUCTION | |
| DS1267BE-010+T/R | PRODUCTION | |
| DS1267BE-050+ | PRODUCTION | |
| DS1267BE-050+T/R | PRODUCTION | |
| DS1267BE-100+ | PRODUCTION | |
| DS1267BE-100+T/R | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| DS1267BE-010+T/R | PRODUCTION | |
| DS1267BE-100+T/R | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| DS1267BS-010+T/R | PRODUCTION | |
| DS1267BS-100+T/R | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on DS1267B yet. Have something to say?
Start a Discussion on EngineerZone®