DS1236A

PRE-RELEASE

MicroManager Chip

Viewing:

Overview

  • Holds microprocessor in check during power transients
  • Halts and restarts an out-of-control microprocessor
  • Monitors pushbutton for external override
  • Warns microprocessor of an impending power failure
  • Converts CMOS SRAM into nonvolatile memory
  • Unconditionally write protects memory when power supply is out of tolerance
  • Consumes less than 100 nA of battery current at 25°C
  • Controls external power switch for high current applications
  • Accurate 10% power supply monitoring
  • Optional 5% power supply monitoring designated DS1236A-5
  • Provides orderly shutdown in nonvolatile microprocessor applications
  • Supplies necessary control for low-power "stop mode" in battery operated hand-held applications
  • Standard 16-pin DIP or space-saving 16-pin SOIC
  • Optional industrial temperature range -40°C to +85°C
  • Freshness Seal on Battery Attachment

The DS1236A MicroManager Chip provides all the necessary functions for power supply monitoring, reset control, and memory backup in microprocessor-based systems. A precise internal voltage reference and comparator circuit monitor power supply status. When an out-of-tolerance condition occurs, the microprocessor reset and power-fail outputs are forced active, and static RAM control unconditionally write protects external memory. The DS1236A also provides early warning detection of a user-defined threshold by driving a non-maskable interrupt. External reset control is provided by a pushbutton reset input which is debounced and activates reset outputs. An internal watchdog timer can also force the reset outputs to the active state if the strobe input is not driven low prior to watchdog timeout. Reset control and wake-up/sleep control inputs also provide the necessary signals for orderly shutdown and start-up in battery backup and battery operated applications.

DS1236A
MicroManager Chip
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS1236A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed