DS1236

Obsolete

MicroManager Chip

Viewing:

Overview

  • Holds microprocessor in check during power transients
  • Halts and restarts an out-of-control microprocessor
  • Monitors pushbutton for external override
  • Warns microprocessor of an impending power failure
  • Converts CMOS SRAM into nonvolatile memory
  • Unconditionally write-protects memory when power supply is out of tolerance
  • Consumes less than 100 nA of battery current at 25°C
  • Controls external power switch for high current applications
  • Accurate 10% power supply monitoring
  • Optional 5% power supply monitoring designated DS1236-5
  • Provides orderly shutdown in nonvolatile microprocessor applications
  • Supplies necessary control for low-power "stop mode" in battery operated hand-held applications
  • Standard 16-pin DIP or space-saving 16-pin SOIC
  • Optional industrial temperature range -40°C to +85°C
  • Electrically Resettable Freshness Seal
DS1236
MicroManager Chip
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS1236 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed