Viewing:

Overview

  • Automatically restarts microprocessor after power failure
  • Maintains reset for 350ms after VCC returns to an in-tolerance condition
  • Reduces need for discrete components
  • Precision temperature-compensated voltage reference and voltage sensor
  • Low-cost TO-92 package or surface mount 8-pin SO packages available package
  • Internal 5k ohm pullup resistor
  • Compatible with Motorola 68XXX series and HC16 Microprocessors
  • Pin function compatible with the Motorola MC33064, MC34064, MC33164, and MC34164
  • Operating temperature of -40°C to +85°C
  • The DS1233M EconoReset uses a precision temperature-compensated reference and comparator circuit to monitor the status of the power supply (VCC). When an out-of-tolerance condition is detected, an internal power fail signal is generated, which forces reset to the active (low) state. When VCC returns to an in-tolerance condition, the reset signal is kept in the active state for approximately 350ms to allow the power supply and processor to stabilize.

    DS1233M
    EconoReset
    DS1233M: Block Diagram
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on DS1233M yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed