DS1233
DS1233
PRODUCTION5V EconoReset
- Part Models
- 12
- 1ku List Price
- Starting From $1.37
Viewing:
Overview
- Automatically restarts microprocessor after power failure
- Monitors pushbutton for external override
- Internal circuitry debounces pushbutton switch
- Maintains reset for 350ms after VCC returns to an in-tolerance condition or pushbutton released
- Accurate 5%, 10%, or 15% microprocessor 5V power supply monitoring
- Reduces need for discrete components
- Precision temperature-compensated voltage reference and voltage sensor
- Low-cost TO-92 package or surface-mount SOT-223 package
- Internal 5kΩpull-up resistor
- Operating temperature of -40°C to +85°C
The DS1233 EconoReset monitors two vital conditions for a microprocessor: power supply and external override. A precision temperature-compensated reference and comparator circuit are used to monitor the status of the power supply (VCC). When an out-of-tolerance condition is detected, an internal power-fail signal is generated which forces reset to the active state. When VCC returns to an in-tolerance condition, the reset signal is kept in the active state for approximately 350ms to allow the power supply and processor to stabilize. The second function of the DS1233 is pushbutton reset control. The DS1233 debounces a pushbutton closure and will generate a 350ms reset pulse upon release.
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS1233-10+ | TO92 | ||
| DS1233-10+T&R | TO92 | ||
| DS1233-15+ | TO92 | ||
| DS1233-15+T&R | TO92 | ||
| DS1233-5+ | TO92 | ||
| DS1233-5+T&R | TO92 | ||
| DS1233Z-10+ | 3-Lead SOT-223 (6.5mm x 3.5mm x 1.75mm) | ||
| DS1233Z-10+T&R | 3-Lead SOT-223 (6.5mm x 3.5mm x 1.75mm) | ||
| DS1233Z-15+ | 3-Lead SOT-223 (6.5mm x 3.5mm x 1.75mm) | ||
| DS1233Z-15+T&R | 3-Lead SOT-223 (6.5mm x 3.5mm x 1.75mm) | ||
| DS1233Z-5+ | 3-Lead SOT-223 (6.5mm x 3.5mm x 1.75mm) | ||
| DS1233Z-5+T&R | 3-Lead SOT-223 (6.5mm x 3.5mm x 1.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 22, 2020 - 1998N ASSEMBLY |
||
| DS1233-10+ | PRODUCTION | |
| DS1233-15+ | PRODUCTION | |
| DS1233-5+ | PRODUCTION | |
|
May 1, 2020 - 1998R1 ASSEMBLY |
||
| DS1233-10+T&R | PRODUCTION | |
| DS1233-15+T&R | PRODUCTION | |
| DS1233-5+T&R | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on DS1233 yet. Have something to say?
Start a Discussion on EngineerZone®