DS1232LP
DS1232LP
Low-Power MicroMonitor Chip
- Part Models
- 12
- 1ku List Price
- Starting From $2.14
Viewing:
Overview
The DS1232LP/LPS Low-Power MicroMonitor Chip monitors three vital conditions for a microprocessor: power supply, software execution, and external override. First, a precision temperature-compensated reference and comparator circuit monitors the status of VCC. When an out-of-tolerance condition occurs, an internal power-fail signal is generated, which forces reset to the active state. When VCC returns to an in-tolerance condition, the reset signals are kept in the active state for a minimum of 250ms to allow the power supply and processor to stabilize.
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS1232LP+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| DS1232LPN+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| DS1232LPS+ | Small-Outline IC Wide (0.3in) | ||
| DS1232LPS+T&R | Small-Outline IC Wide (0.3in) | ||
| DS1232LPS-2+ | Small-Outline IC Narrow (0.15in) | ||
| DS1232LPS-2+T&R | Small-Outline IC Narrow (0.15in) | ||
| DS1232LPSN+ | Small-Outline IC Wide (0.3in) | ||
| DS1232LPSN+T&R | Small-Outline IC Wide (0.3in) | ||
| DS1232LPSN-2+ | Small-Outline IC Narrow (0.15in) | ||
| DS1232LPSN-2+T&R | Small-Outline IC Narrow (0.15in) | ||
| DS1232LPU+ | Micro-MAX, Thin Shrink Small-Outline | ||
| DS1232LPU+T&R | Micro-MAX, Thin Shrink Small-Outline |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 14, 2019 - 1702D ASSEMBLY |
||
| DS1232LPS-2+ | PRODUCTION | |
| DS1232LPS-2+T&R | PRODUCTION | |
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| DS1232LPSN-2+ | PRODUCTION | |
| DS1232LPSN-2+T&R | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on DS1232LP yet. Have something to say?
Start a Discussion on EngineerZone®