DS1231
DS1231
PRODUCTIONPower Monitor
- Part Models
- 10
- 1ku List Price
- Starting From $6.97
Viewing:
Overview
- Monitors input and power supply and warns of impending failure
- Provides orderly shutdown
- Initiates and holds processor reset until levels are unsafe
- Tolerance threshold levels can be set for 5% or 10%
- Automatically restarts processor on power-up
- Pauses restart until system stabilizes
- Operating range: 0°C to +70°C (DS1231 and DS1231S)
-40°C to +85°C (DS1231-N and DS1231S-N) - Optional active-low NMI Hysteresis (200mV = "-20", 350mV = "-35", 500mV = "-50")
With precise, temperature-compensated comparators, the DS1231 Power Monitor Chip monitors input power and a 5V system power supply. If unsafe voltages are detected, a nonmaskable interrupt sends a warning signal to the processor in advance of power failure. Processing is unconditionally halted when power falls below a user-selectable 5% or 10% threshold level, with time to shutdown proportional to the available hold-up time of the power supply. Upon return of power, the DS1231 maintains reset until power conditions stabilize.
The DS1231 enhances system reliability by closely monitoring both processor and upstream power levels, warning of impending failure, and automatically suspending and restarting processor operation. An input sense also supports a connection to switched inputs such as an opto-isolator for LED function. All external reset components (i.e., pull-up resistor and delay timing capacitor) are contained in one package, saving space and cost.
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS1231-20+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| DS1231-20N+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| DS1231-35+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| DS1231-50+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| DS1231S-20+ | Small-Outline IC Wide (0.3in) | ||
| DS1231S-20+T&R | Small-Outline IC Wide (0.3in) | ||
| DS1231S-20N+ | Small-Outline IC Wide (0.3in) | ||
| DS1231S-35+ | Small-Outline IC Wide (0.3in) | ||
| DS1231S-35+T&R | Small-Outline IC Wide (0.3in) | ||
| DS1231S-50+ | Small-Outline IC Wide (0.3in) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on DS1231 yet. Have something to say?
Start a Discussion on EngineerZone®