DS1212

Obsolete

Nonvolatile Controller X 16 Chip

Viewing:

Overview

  • Controller circuitry with monitoring and logic functions to make CMOS RAM nonvolatile
  • Controls up to 16 memories
  • Monitors Vcc and write-protects when out of tolerance
  • Consumes less than 100nA battery current
  • Tests battery condition on power-up
  • Supports redundant batteries
  • Thermal operating ranges:
    • DS1212: 0°C to +70°C
    • DS1212-IND: -40° to +85°C
  • Voltage/power-fail tolerances: 5V ±5% or ±10%
DS1212
Nonvolatile Controller X 16 Chip
DS1212: Pin Assignment
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS1212 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed