DS1211

Obsolete

Nonvolatile Controller X 8 Chip

Viewing:

Overview

  • Controller circuitry with monitoring and logic functions to make CMOS RAM nonvolatile
  • Controls up to 8 memories
  • Monitors Vcc and write-protects when out of tolerance
  • Consumes less than 100nA battery current
  • Tests battery condition on power-up
  • Supports redundant batteries
  • Thermal operating ranges:
    • DS1211: 0°C to +70°C
    • DS1211-IND: -40° to +85°C
  • Voltage/tolerances: 5V ±5% or ±10%

The DS1211 Nonvolatile Controller x8 Chip performs five circuit functions required to render standard CMOS RAM nonvolatile:

  • Monitor Vcc using a precise comparator that detects power-fail and inhibits chip-enable
  • Monitor battery status and warn the processor of low status
  • Switch power between a battery and Vcc, whichever is greater
  • Write-protect data
  • Provide for automatically switching between two batteries Power-fail detection occurs in the range of 4.75V to 4.5V with the tolerance Pin 3 grounded. If Pin 3 in connected to Vcco, then power-fail detection occurs in the range of 4.5 volts to 4.25 volts.

    By combining the DS1211 nonvolatile controller/decoder chip and lithium batteries, nonvolatile RAM operation can be achieved for up to eight CMOS memories.

  • DS1211
    Nonvolatile Controller X 8 Chip
    DS1211: Pin Assignment
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on DS1211 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed