DG529
PRODUCTION8-Channel, Latchable Multiplexer
- Part Models
- 5
- 1ku List Price
- Starting From $6.32
Overview
- Low-Power, Monolithic CMOS Design
- On-Board Address Latches
- Break-Before-Make Input Switches
- TTL and CMOS Logic Compatible
- Microprocessor-Bus Compatible
- r < 400Ω
- Pin and Electrically Compatible with the Industry-Standard
Maxim's DG528/DG529 are monolithic, 8-channel, CMOS multiplexers with on-board address and control latches that simplify design and reduce board space in microprocessor-based applications. The DG528 is a single-ended, 1-of-8 multiplexer, while the DG529 is a differential, 2-of-8 multiplexer. These devices can operate as multiplexers or demultiplexers.
The DG528/DG529 have break-before-make switching to prevent momentary shorting of the input signals. Each device operates with dual supplies (±4.5V to ±20V) or a single supply (+5V to +30V). All logic inputs are TTL and CMOS compatible. The Maxim DG528/DG529 are pin and electrically compatible with the industry-standard DG528/DG529.
Applications
- Audio Signal Multiplexing
- Automated Test Equipment (ATE)
- Avionics and Military Systems
- Communication Systems
- Data Acquisition
- Microprocessor-Controlled Systems
Documentation
Data Sheet 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DG529CJ+ | PDIP | ||
| DG529CWN+ | 18-Lead SOIC (7.6mm x 11.75mm x 2.65mm) | ||
| DG529CWN+T | 18-Lead SOIC (7.6mm x 11.75mm x 2.65mm) | ||
| DG529EWN+ | 18-Lead SOIC (7.6mm x 11.75mm x 2.65mm) | ||
| DG529EWN+T | 18-Lead SOIC (7.6mm x 11.75mm x 2.65mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 21, 2018 - 1752 ASSEMBLY |
||
| DG529CJ+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADG528A | NOT RECOMMENDED FOR NEW DESIGNS | CMOS Latched 8-Channel Analog Multiplexer |
Latest Discussions
No discussions on DG529 yet. Have something to say?
Start a Discussion on EngineerZone®