DG421

Obsolete

Improved Low-Power, CMOS Analog Switches with Latches

Viewing:

Overview

New Features
  • Plug-In Upgrades for Industry-Standard DG421/DG423/DG425
  • Improved R(DS)ON Match Between Channels (3Ω max)
  • Guaranteed RFLAT(ON) Over Signal Range (4Ω max)
  • Improved Charge Injection (15pC max)
  • Improved Off Leakage Current Over Temperature (< 5nA at +85°C)
  • Withstands Electrostatic Discharge (2000V min) per Method 3015.7
Existing Features
  • Low RDS(ON)(35Ω max)
  • Single-Supply Operation +10V to +30V
  • Bipolar-Supply Operation ±4.5V to ±20V
  • Low Power Consumption (35µW max)
  • Rail-to-Rail Signal Handling Capability
  • TTL/CMOS-Logic Compatible
DG421
Improved Low-Power, CMOS Analog Switches with Latches
DG421: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DG421 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed