DG407
PRODUCTIONImproved, 16-Channel/Dual 8-Channel, CMOS Analog Multiplexers
- Part Models
- 9
- 1ku List Price
- Starting From $7.77
Overview
- Pin-Compatible Plug-In Upgrade for Industry Standard DG406/DG407
- Guaranteed Matching Between Channels, 8Ω (Max)
- Guaranteed On-Resistance Flatness, 9Ω (Max)
- Guaranteed Low Charge Injection, 15pC (Max)
- Low On-Resistance 100Ω (Max)
- Input Leakage, 5nA Max at +85°C
- Low Power Consumption, 1.25mW (Max)
- Rail-to-Rail Signal Handling
- Digital Input Controls TTL/CMOS Compatible
- ESD Protection > 2000V per Method 3015.7
Maxim's redesigned DG406 and DG407 CMOS analog multiplexers now feature guaranteed matching between channels (8Ω max) and flatness over the specified signal range (9Ω max). These low on-resistance muxes (100Ω max) conduct equally well in either direction and feature guaranteed low charge injection (15pC max). In addition, these new muxes offer low input off-leakage current over temperatureµless than 5nA at +85°C.
The DG406 is a 1 of 16 multiplexer/demultiplexer and the DG407 is a dual 8-channel multiplexer/demultiplexer. Both muxes operate with a +5V to +30V single supply and with ±4.5V to ±20V dual supplies. ESD protection is guaranteed to be greater than 2000V per Method 3015.7 of MIL-STD 883. These improved muxes are pin-compatible plug-in upgrades for the industry standard DG406 and DG407.
Applications
- Audio Signal Routing
- Communication Systems
- Data Acquisition Systems
- Guidance and Control Systems
- Sample-and-Hold Circuits
- Test Equipment
Documentation
Data Sheet 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DG407AZ/883B | Leadless Chip Carrier | ||
| DG407CJ+ | PDIP | ||
| DG407CWI+ | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| DG407CWI+T | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| DG407DJ+ | PDIP | ||
| DG407DN+ | Plastic Leaded Chip Carrier | ||
| DG407DN+T | Plastic Leaded Chip Carrier | ||
| DG407EWI+ | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| DG407EWI+T | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 29, 2026 - 2444A WAFER FAB |
||
| DG407AZ/883B | PRODUCTION | |
| DG407CJ+ | PRODUCTION | |
| DG407CWI+ | PRODUCTION | |
| DG407CWI+T | PRODUCTION | |
| DG407DJ+ | PRODUCTION | |
| DG407DN+ | PRODUCTION | |
| DG407DN+T | PRODUCTION | |
| DG407EWI+ | PRODUCTION | |
| DG407EWI+T | PRODUCTION | |
|
Jan 3, 2018 - 1640 ASSEMBLY |
||
| DG407AZ/883B | PRODUCTION | |
|
May 21, 2018 - 1752 ASSEMBLY |
||
| DG407DJ+ | PRODUCTION | |
|
Jul 31, 2026 - 2026-0033 ASSEMBLY |
||
| DG407DN+ | PRODUCTION | |
| DG407DN+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| DG407DN+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| DG407EWI+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADG407 | PRODUCTION | LC2MOS ± 15 V, 8 Channel, High Performance Analog Multiplexer |