DG307A
PRODUCTIONCMOS Analog Switches
- Part Models
- 2
- 1ku List Price
- Starting From $6.52
Overview
- Portable Instruments
- Low Power Sample/Holds
- Power Supply Switching
- Programmable Gain Amplifiers
- SPDT and DPDT Functions
- Process Control and Telemetry
Maxim's DG304-DG307 and DG304A-DG307A CMOS dual and quad analog switches combine low power operation with fast switching items and superior DC and AC switch charcteristics. On resistance is less than 50Ω and is essentially constant over the analog signal range. Device specifications are idea for battery powered circuitry.
These switches are available in a variety of formats as outlined below in the Pin Configurations section. The switch control logic inputs are compatible with CMOS logic. Also featured are "break-before-make" switching and low charge injection.
Maxim's DG304-DG307 and DG304A-DG307A families are electrically compatible and pin compatible with the original manufacturer's devices. All devices will operate with power supplies ranging from ±5V to ±18V. Single supply operation is implemented by connecting V- to GND.
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DG307AAK/883B | Ceramic Dual-In-Line, Narrow (0.3in) | ||
| DG307ACJ+ | Plastic Dual-In-Line, Narrow (0.3in) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADG1436 | PRODUCTION | 1.5 Ω On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch |
Latest Discussions
No discussions on DG307A yet. Have something to say?
Start a Discussion on EngineerZone®