This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

ADV8003

LAST TIME BUY

Video Signal Processor with Bitmap OSD, Dual HDMI Tx, and Video Encoder

Viewing:

Part Details

  • Video signal processor
    • Full 12-bit, 4:4:4 YUV internal processing
    • Motion adaptive de-interlacing with ultralow angle interpolation
    • Dual scalers using ADI proprietary algorithms
  • On-screen display (OSD)
    • Internally generated bitmap-based OSD allowing overlay on one or more video outputs
    • Overlay on 3D video formats
  • HDMI transmitters
    • Dual HDMI transmitters enabling splitter capability
    • Content type bits
    • CEC 1.4 controller
  • Noise Shaped Video (NSV) six-DAC video encoder
    • Six 12-bit NSV video DACs
    • Multiformat video output support
  • See data sheet for additional features

ADV8003
Video Signal Processor with Bitmap OSD, Dual HDMI Tx, and Video Encoder
ADV8003 Functional Block Diagram ADV8003 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
ADV8005 RECOMMENDED FOR NEW DESIGNS NatureVue Video Signal Processor with Bitmap OSD, Dual HDMI Tx, and Encoder
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-ADV8003

ADV8003 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the ADV8003.


EVAL-ADV8003
ADV8003 Evaluation Board

Latest Discussions

Recently Viewed