ADV7202

Obsolete

10-bit Raw Video Rate CODEC featuring Simultaneous Sampling

Viewing:

Overview

  • 10-Bit Video Rate Digitization at Up to 54 Mhz
  • Front-End 3-Channel Clamp Control
  • Up to Five CVBS Input Channels, Two Component YUV, Three S-Video, or a combination of the above. Simultaneous Digitization of Two CVBS Input Channels.
  • AGC Control (±6 dB)
  • Aux 8-Bit SAR ADC @843 kHz Sampling Giving up to Eight General Purpose Inputs
  • I2C and SPI Compatible Interface with I2C Filter RGB Inputs for Picture-on-Picture of the RGB DACs
  • Four 10-Bit Video DACs (4:2:2,YCrCb,RGB I/P Supported)

The ADV7202 is a video rate sampling Codec.

It has the capability of sampling up to five NTSC/PAL/SECAM video I/P signals. The resolution on the front-end digitizer is 12 bits; 2 bits (12 dB) are used for gain and offset adjustment. The digitizer has a conversion rate of 54 MHz.

It also has up to eight auxiliary inputs that can be sampled by an 843 kHz SAR ADC for system monitoring, etc.

The back end consists of four 10-bit DACs that run at up to 54 MHz and can be used to output CVBS, S-Video, Component YCrCb, and RGB.

This Codec also supports Picture-on-Picture with the 3-channel I/P mux that also muxes to the DAC O/Ps.

The ADV7202 can operate at 3.3 V or 5 V. Its monolithic CMOS construction ensures greater functionality with lower power dissipation.

The ADV7202 is packaged in a small 64-lead LQFP package.

ADV7202
10-bit Raw Video Rate CODEC featuring Simultaneous Sampling
ADV7202 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed