ADV7197

Obsolete

Multiformat HDTV Encoder with Three 11-Bit DACs

Viewing:

Overview

  • YCrCb in 2 × 10-Bit (4:2:2) or 3 × 10-Bit (4:4:4) Format Compliant to SMPTE274M (1080i), SMPTE296M (720p) and Any Other High-Definition Standard Using Async Timing Mode
  • RGB in 3 × 10-Bit 4:4:4 Format
  • YPrPb HDTV (EIA-770.3)
  • RGB Levels Compliant to RS-170 and RS-343A
  • 11-Bit + Sync (DAC A)
  • 11-Bit DACs (DAC B, C)
  • Internal Test Pattern Generator with Color Control
  • Y/C Delay (±)
  • Individual DAC On/Off Control
  • VBI Open Control
  • I2C Filter
  • 2-Wire Serial MPU Interface
  • Single Supply 5 V/3.3 V Operation
  • 52-Lead MQFP Package
ADV7197
Multiformat HDTV Encoder with Three 11-Bit DACs
190980933ADV7197-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ADV7197 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed