ADV7195

Obsolete

Multiformat Progressive Scan/ HDTV Video Encoder with three 11-Bit DACs and 10-Bit Data Input

Viewing:

Overview

  • YCrCb in 2 × 10-Bit (4:2:2) or 3 × 10-Bit (4:4:4) Format-Compliant to SMPTE-293M (525p), ITU-R.BT1358 (625p), SMPTE274M (1080i), SMPTE296M (720p) and Any Other High-Definition Standard Using Async Timing Mode
  • RGB in 3 × 10 Bit (4:4:4) Format
  • YPrPb Progressive Scan (EIA-770.1, EIA-770.2)
  • YPrPb HDTV (EIA-770.3)
  • RGB Levels Compliant to RS-170 and RS-343A
  • 11-Bit + Sync (DAC A)
  • 11-Bit DACs (DAC B, DAC C)
  • Internal Test Pattern Generator with Color Control
  • Y/C Delay (±)
  • Gamma Correction
  • Individual DAC On/Off Control
  • 54 MHz Output (2 × Oversampling)
  • Sharpness Filter with Programmable Gain/Attenuation
  • Programmable Adaptive Filter Control
  • Undershoot Limiter
  • VBI Open Control
  • I2C® Filter
  • CGMS-A (525p)
  • 2-Wire Serial MPU Interface
  • Single Supply 3.3 V Operation
  • 52-MQFP Package

The ADV7195 is a triple high speed digital to analog encoder for High Definition video from Analog Devices. The ADV7195 converts any YCrCb High Definition video standard into analog component High Definition video compatible with EIA770.1, EIA770.2 and EIA770.3. It is also possible to input RGB data in 4:4:4 format, the RGB outputs being RS170 and RS343A compatible.

The ADV7195 consists of three 11-Bit DACs capable of a current output of 4.33 mA and 2.66 mA.

Programmable features include a cross hatch test pattern generator, a uniform field/frame test pattern generator, Luma delay, Chroma delay, Gamma Correction, VBI and an undershoot limiter.

Furthermore a Sharpness filter with programmable gain or attenuation and a programmable Adaptive Filter are available.

The ADV7195 modes are set up over a serial bi-directional I2C® port.

The ADV7195 is packaged in a 52-pin PQFP and requires +3.3 V supply.

Applications suitable for the ADV7195 are Progressive Scan or HDTV display devices or projection systems and DVD players, Digital Video Systems, High Resolution Color Graphics, Image Processing, Instrumentation, Digital Radio Modulation and Video Signal Reconstruction.

I2C (Inter-IC) is a trademark of Philips Semiconductors.

ADV7195
Multiformat Progressive Scan/ HDTV Video Encoder with three 11-Bit DACs and 10-Bit Data Input
734093872ADV7195-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ADV7195 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed