ADV7183B
Obsolete10-Bit NTSC/PAL/SECAM TV & Video Decoder
Overview
- Performance upgrade from ADV7183A
- Interrupt Request Output
- Improved sync processing for TV & VCR Inputs
The ADV7183B, part of ADI's new generation of integrated video decoders automatically detects and converts a standard analog baseband television signal compatible with worldwide standards NTSC, PAL, or SECAM into 8-bit precision 4:2:2 component video data.
Updates in the B revision include improved performance for noisy or weak signal inputs, better VCR locking capability and various decoder core enhancements. An interrupt request output pin is also added to flag real-time events to the host system.
ADI's ADLLT (Adaptive Digital Line Length Tracking) technology brings advantages to any digital video capture, processing or display application. A proprietary architecture for variable input video quality detection and synchronization, ADLLT enables:
- Stable TV Tuner Signal Capture
- Reliable VCR Signal Capture
- Non-Standard Video Signal Capture
- Automatic Source-Dependent Y/C separation
APPLICATIONS
- DVD recorders
- Video Projectors
- HDD-based PVRs/DVDRs
- LCDTVs
- Set-Top Boxes
- PC Video Editing
- Industrial Video Capture
Documentation
Data Sheet 1
Application Note 2
Technical Articles 2
This is the most up-to-date revision of the Data Sheet.