ADV7181C
NOT RECOMMENDED FOR NEW DESIGNS10-Bit, Integrated, Multiformat SDTV/HDTV Video Decoder and RGB Graphics Digitizer
- Part Models
- 4
- 1ku List Price
- Starting From $12.80
Overview
- Four 10-bit ADCs sampling up to 110 MHz
- 6 analog input channels
- SCART fast blank support
- Internal antialias filters
- NTSC, PAL, SECAM color standards support
- 525p/625p component progressive scan support
- 720p/1080i component HDTV support
- Digitizes RGB graphics up to 1024 × 768 at 70 Hz (XGA)
- 3 × 3 color space conversion matrix
- Industrial temperature range: −40°C to +85°C
- 12-bit 4:4:4 DDR, 8-/10-/16-/20-bit SDR pixel output interface
- See data sheet for additional features
The ADV7181C is a high quality, single-chip, multiformat video decoder and graphics digitizer. This multiformat decoder supports the conversion of PAL, NTSC, and SECAM standards in the form of composite or S-Video into a digital ITU-R BT.656 format. The ADV7181C also supports the decoding of a component RGB/YPrPb video signal into a digital YCrCb or RGB pixel output stream. The support for component video includes standards such as 525i, 625i, 525p, 625p, 720p, 1080i, and many other HD and SMPTE standards. Graphics digitization is also supported by the ADV7181C; it is capable of digitizing RGB graphics signals from VGA to XGA rates and converting them into a digital DDR RGB or YCrCb pixel output stream. SCART and overlay functionality are enabled by the ability of the ADV7181C to process simultaneously CVBS and standard definition RGB signals. The mixing of these signals is controlled by the fast blank pin.
The ADV7181C contains two main processing sections. The first section is the standard definition processor (SDP), which processes all PAL, NTSC, and SECAM signal types. The second section is the component processor (CP), which processes YPrPb and RGB component formats, including RGB graphics.
Note that the ADV7181C has unique software and hardware configuration requirements. See Page 19 of this data sheet for more information.
APPLICATIONS
- Automotive entertainment
- HDTVs
- LCD/DLP projectors
- HDTV STBs with PVR
- DVD recorders with progressive scan input support
- AVR receivers
Documentation
Data Sheet 1
Application Note 1
Evaluation Design File 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADV7181CBSTZ | 64-Lead LQFP (10mm x 10mm) | ||
| ADV7181CBSTZ-REEL | 64-Lead LQFP (10mm x 10mm) | ||
| ADV7181CWBSTZ | 64-Lead LQFP (10mm x 10mm) | ||
| ADV7181CWBSTZ-REEL | 64-Lead LQFP (10mm x 10mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 7, 2016 - 16_0033 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select QFP Products |
||
| ADV7181CBSTZ | PRODUCTION | |
| ADV7181CBSTZ-REEL | PRODUCTION | |
| ADV7181CWBSTZ | PRODUCTION | |
| ADV7181CWBSTZ-REEL | PRODUCTION | |
|
Oct 1, 2012 - 12_0219 DDR Timing Specification Correction in the ADV7181C datasheet |
||
| ADV7181CBSTZ | PRODUCTION | |
| ADV7181CBSTZ-REEL | PRODUCTION | |
| ADV7181CWBSTZ | PRODUCTION | |
| ADV7181CWBSTZ-REEL | PRODUCTION | |
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| ADV7181CBSTZ | PRODUCTION | |
| ADV7181CBSTZ-REEL | PRODUCTION | |
| ADV7181CWBSTZ | PRODUCTION | |
| ADV7181CWBSTZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.