ADV216

Obsolete

Wavescale JPEG 2000 Video Codec for Consumer Video

Viewing:

Overview

  • The ADV216 Wavescale video compression/decompression engine implements a JPEG 2000 compatible video codec targeted at consumer video applications
  • The same chip implements compression or decompression applications
  • Support for HDMI cable replacement in HDTV applications
  • JPEG 2000 compression solution for HDTV HDMI applications
  • JTAG/boundary scan support
  • Support for EIA/CEA-861B HDTV 1920 × 1080p at 23.97 Hz, 24 Hz, 25 Hz, 29.97 Hz, 30 Hz, 50 Hz, 59.94 Hz, and 60 Hz in four-chip configurations
  • 2.5 V or 3.3 V input/output and 1.5 V core supply
  • Patented SURF® (spatial ultra-efficient recursive filtering) technology enables low power, low cost wavelet-based compression
  • Supports both 9/7 and 5/3 irreversible wavelet transforms with up to 6 levels of transform
  • Flexible, asynchronous SRAM-style host interface allows glueless connection to most 16-/32-bit microcontrollers and ASICs
  • 13 mm × 13 mm 144-ball CSP_BGA with a 150 MHz speed grade
  • Direct support of EIA/CEA-861B HDTV 1280 × 720p at 50 Hz, 59.94 Hz, and 60 Hz and 1920 × 1080i at 50 Hz, 59.94 Hz, and 60 Hz in two-chip configurations
ADV216
Wavescale JPEG 2000 Video Codec for Consumer Video
ADV216 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADV212 NOT RECOMMENDED FOR NEW DESIGNS Wavescale® JPEG 2000 Video Codec
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed