ADUM6212

PRODUCTION

Dual-Channel Isolators with Integrated DC-to-DC Converter (0/2 Channel Directionality)

Viewing:

Part Details

  • isoPower integrated, isolated dc-to-dc converter
  • Regulated 3.135 V to 5.25 V output
  • Up to 150 mW output power
  • Dual dc-to-100 Mbps (NRZ) signal isolation channels
  • Soft start power supply
  • 20-lead SSOP package with 5.3 mm creepage
  • Supports SPI up to 15 MHz
  • High temperature operation: 105°C
  • High common-mode transient immunity: >25 kV/μs
  • Safety and regulatory approvals
    • UL 1577
      • VISO = 3750 V rms for 1 minute
    • IEC/CSA 62368-1
    • IEC/CSA 61010-1
    • DIN EN IEC 60747-17 (VDE 0884-17) (pending)
      • VIORM = 600 V peak
ADUM6212
Dual-Channel Isolators with Integrated DC-to-DC Converter (0/2 Channel Directionality)
ADuM6210/ADuM6211/ADuM6212 Functional Block Diagram ADuM6212 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed