ADUM5241
PRODUCTIONDual-Channel Isolators with isoPower® Integrated DC/DC Converter, 50 mW (1/1 channel directionality)
- Part Models
- 2
- 1ku List Price
- Starting From $4.59
Overview
- Integrated isolated dc-to-dc converter
- Regulated 5 V/10 mA output
- Dual dc to 1 Mbps (NRZ) signal isolation channels
- Narrow-body, 8-lead SOIC package
- RoHS compliant
- High temperature operation: 105°C
- Precise timing characteristics
- 3 ns maximum pulse width distortion
- 3 ns maximum channel-to-channel matching
- 70 ns maximum propagation delay
- High common-mode transient immunity: >25 kV/μs
- Safety and regulatory approvals
- UL 1577
- VISO = 2500 V rms for 1 minute
- IEC/EN/CSA 62368-1
- IEC/CSA 61010-1
- CQC GB 4943.1
- DIN EN IEC 60747-17 (VDE 0884-17) (pending)
- VIORM = 560 V peak
The ADuM524x are dual-channel digital isolators with isoPower integrated, isolated power. Based on the Analog Devices, Inc. iCoupler® technology, a chip-scale DC/DC converter provides up to 50 mW of regulated, isolated power at 5 V, which eliminates the need for a separate isolated DC/DC converter in low power isolated designs. The Analog Devices chip-scale transformer iCoupler technology is used both for the isolation of the logic signals as well as for the DC/DC converter. The result is a small form factor, total isolation solution.
The ADuM524x isolators provide two independent isolation channels in a variety of channel configurations, operating from a 5 V input supply. ADuM524x units may be used in combination with other iCoupler products to achieve greater channel counts.
Documentation
Data Sheet 1
Application Note 7
Technical Articles 5
Safety and Regulatory Compliance 1
Frequently Asked Question 1
Brochure 1
Safety and Regulatory Compliance 1
Analog Dialogue 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM5241ARZ | 8-Lead SOIC | ||
| ADUM5241ARZ-RL7 | 8-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 7, 2025 - 25_0066 Update Data Sheet Regulatory Information for Select Isolator Products with DC-to-DC Converters |
||
| ADUM5241ARZ | PRODUCTION | |
| ADUM5241ARZ-RL7 | PRODUCTION | |
|
Mar 13, 2024 - 23_0069 Qualification Notification of Alternate Wafer Fab Site at ADI Limerick for Select Isolator Products |
||
| ADUM5241ARZ | PRODUCTION | |
| ADUM5241ARZ-RL7 | PRODUCTION | |
|
Jun 15, 2016 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADUM5241ARZ | PRODUCTION | |
| ADUM5241ARZ-RL7 | PRODUCTION | |
|
Feb 27, 2012 - 11_0066 Qualification of Alternate Fab Foundry Gold Plating Process Site for Isolation Products at ADI Limerick. |
||
| ADUM5241ARZ | PRODUCTION | |
| ADUM5241ARZ-RL7 | PRODUCTION | |
|
Nov 16, 2009 - 06_0157 Qualification of the 8" H6 Thin Film BiPolar Wafer Fab Process at Analog Devices, Limerick, Ireland |
||
| ADUM5241ARZ | PRODUCTION | |
| ADUM5241ARZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.