ADUM3152
PRODUCTION3.75 kV, 7-Channel, SPIsolator Digital Isolators for SPI (with 1/2 Aux channel directionality)
- Part Models
- 4
- 1ku List Price
- Starting From $3.35
Overview
- Supports up to 17 MHz SPI clock speed
- 4 high speed, low propagation delay, SPI signal isolation channels
- Three 250 kbps data channels
- 20-lead SSOP package with 5.1 mm creepage
- High temperature operation: 125°C
- High common-mode transient immunity: >25 kV/μs
- Safety and regulatory approvals
- UL recognition per UL 1577
- 3750 V rms for 1 minute
- CSA Component Acceptance Notice 5A
- VDE certificate of conformity
- DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
- VIORM = 565 V peak
- UL recognition per UL 1577
The ADuM3151/ADuM3152/ADuM3153 are 7-channel, SPIsolator™ digital isolators optimized for isolated serial peripheral interfaces (SPIs). Based on the Analog Devices, Inc., iCoupler® chip scale transformer technology, the low propagation delay in the CLK, MO/SI, MI/SO, and SS SPI bus signals supports SPI clock rates of up to 17 MHz. These channels operate with 14 ns propagation delay and 1 ns jitter to optimize timing for SPI.
The ADuM3151/ADuM3152/ADuM3153 isolators also provide three additional independent low data rate isolation channels in three different channel direction combinations. Data in the slow channels is sampled and serialized for a 250 kbps data rate with up to 2.5 μs of jitter in the low speed channels.
Applications
- Industrial programmable logic controllers (PLCs)
- Sensor isolation
Documentation
Data Sheet 1
Technical Articles 2
Safety and Regulatory Compliance 1
Video 1
Safety and Regulatory Compliance 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM3152ARSZ | 20-Lead SSOP | ||
| ADUM3152ARSZ-RL7 | 20-Lead SSOP | ||
| ADUM3152BRSZ | 20-Lead SSOP | ||
| ADUM3152BRSZ-RL7 | 20-Lead SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 27, 2015 - 15_0031 ADuM315x Data Sheet Changes |
||
| ADUM3152ARSZ | PRODUCTION | |
| ADUM3152ARSZ-RL7 | PRODUCTION | |
| ADUM3152BRSZ | PRODUCTION | |
| ADUM3152BRSZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.