ADUM1510
Obsolete5-Channel, Unidirectional Digital Isolator
Overview
- RoHS compliant, 16-lead, wide body SOIC package
- Low power operation: 5 V
- 1.3 mA per channel maximum at 0 Mbps to 2 Mbps
- 3.3 mA per channel maximum at 10 Mbps
- High temperature operation: 105°C
- Up to 10 Mbps data rate (NRZ) default output state
- Safety and regulatory approvals
- UL recognition: 3750 V rms for 1 minute per UL 1577
The ADuM1510 is a unidirectional, 5-channel isolator based on the Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives such as optocoupler devices.
By avoiding the use of LEDs and photodiodes, iCoupler devices eliminate the design difficulties commonly associated with optocouplers. The typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. The need for external drivers and other discrete components is eliminated with iCoupler products. In addition, iCoupler devices run at one-tenth to one-sixth the power consumption of optocouplers at comparable signal data rates.
The ADuM1510 isolator provides five independent isolation channels supporting data rates up to 10 Mbps. The ADuM1510 operates with the supply voltage of either side ranging from 4.5 V to 5.5 V. Unlike other optocoupler alternatives, the ADuM1510 isolator has a patented refresh feature that ensures dc correctness in the absence of input logic transitions and during power-up/power-down conditions.
APPLICATIONS
- General-purpose, unidirectional, multichannel isolation
Suggested Replacement Parts
Robust 3.0 kV rms Five Channel Digital Isolators w/ Fail-Safe & 0 Reverse Channels
Documentation
Data Sheet 1
User Guide 1
Application Note 7
Technical Articles 3
Safety and Regulatory Compliance 1
Frequently Asked Question 1
Brochure 1
Safety and Regulatory Compliance 1
Webcast 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADuM150N | RECOMMENDED FOR NEW DESIGNS | Robust 3.0 kV rms Five Channel Digital Isolators w/ Fail-Safe & 0 Reverse Channels |