ADUM1411
PRODUCTIONQuad-Channel Digital Isolator
- Part Models
- 4
- 1ku List Price
- Starting From $2.99
Overview
- Bidirectional communication
- 3 V/5 V level translation
- High temperature operation: 105°C
- Up to 10 Mbps data rate (NRZ)
Low Power Operation
- 5 V operation
1.3 mA per channel maximum at 0 Mbps to 2 Mbps
4.0 mA per channel maximum at 10 Mbps - 3 V operation
0.8 mA per channel maximum at 0 Mbps to 2 Mbps
1.8 mA per channel maximum at 10 Mbps
- Programmable default output state
- High common-mode transient immunity: >25 kV/µs
- 16-lead, RoHS-compliant, SOIC wide body package
Safety and Regulatory Approvals
- UL recognition: 3750 V rms for 1 minute per UL 1577
- CSA Component Acceptance Notice 5A
- VDE certificate of conformity
DIN V VDE V 0884-10
(VDE V 0884-10): 2006-12
VIORM = 560 V peak
The ADuM1410/ADuM1411/ADuM1412 are four-channel digital isolators based on Analog Devices, Inc. iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technologies, these isolation components provide outstanding performance characteristics superior to alternatives such as optocoupler devices.
By avoiding the use of LEDs and photodiodes, iCoupler devices remove the design difficulties commonly associated with optocouplers. The usual concerns that arise with optocouplers, such as uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects, are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. The need for external drivers and other discrete components is eliminated with these iCoupler products. Furthermore, iCoupler devices consume one-tenth to one-sixth the power of optocouplers at comparable signal data rates.
The ADuM1410/ADuM1411/ADuM1412 isolators provide four independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide) up to 10 Mbps. All models operate with the supply voltage on either side ranging from 2.7 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling voltage translation functionality across the isolation barrier. All products also have a default output control pin. This allows the user to define the logic state the outputs are to adopt in the absence of the input power. Unlike other optocoupler alternatives, the ADuM1410/ADuM1411/ ADuM1412 isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions and during power-up/power-down conditions.
APPLICATIONS
- General-purpose multichannel isolation
- SPI interface/data converter isolation
- RS-232/RS-422/RS-485 transceivers
- Industrial field bus isolation
Documentation
Data Sheet 1
User Guide 2
Application Note 7
Technical Articles 4
Safety and Regulatory Compliance 1
Frequently Asked Question 1
Brochure 1
Safety and Regulatory Compliance 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM1411ARWZ | 16-Lead SOIC Wide | ||
| ADUM1411ARWZ-RL | 16-Lead SOIC Wide | ||
| ADUM1411BRWZ | 16-Lead SOIC Wide | ||
| ADUM1411BRWZ-RL | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 29, 2025 - 25_0067 Update Data Sheet Regulatory Information for Select Data Isolator Products |
||
| ADUM1411ARWZ | PRODUCTION | |
| ADUM1411ARWZ-RL | PRODUCTION | |
| ADUM1411BRWZ | PRODUCTION | |
| ADUM1411BRWZ-RL | PRODUCTION | |
|
Nov 2, 2015 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADUM1411ARWZ | PRODUCTION | |
| ADUM1411ARWZ-RL | PRODUCTION | |
|
May 15, 2014 - 14_0065 Datasheet Revision to iCoupler Digital Isolators UL 1577 Protection Level |
||
| ADUM1411ARWZ | PRODUCTION | |
| ADUM1411ARWZ-RL | PRODUCTION | |
| ADUM1411BRWZ | PRODUCTION | |
| ADUM1411BRWZ-RL | PRODUCTION | |
|
Feb 27, 2012 - 11_0066 Qualification of Alternate Fab Foundry Gold Plating Process Site for Isolation Products at ADI Limerick. |
||
| ADUM1411ARWZ | PRODUCTION | |
| ADUM1411ARWZ-RL | PRODUCTION | |
| ADUM1411BRWZ | PRODUCTION | |
| ADUM1411BRWZ-RL | PRODUCTION | |
|
Sep 22, 2015 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADUM1411BRWZ | PRODUCTION | |
| ADUM1411BRWZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADuM341E | RECOMMENDED FOR NEW DESIGNS | 5.7 kV/3.0 kV rms Quad Digital Isolators |