ADuCM436
RECOMMENDED FOR NEW DESIGNSPrecision Analog Microcontroller, 12-Bit Analog Input/Output with Arm Cortex-M3
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- Analog input and output
- Multichannel, 12-bit, 2MSPS ADC
- Up to 16 external channels
- Power, VDAC, and temperature monitor internal channels
- Single-ended, differential mode
- 0V to VREF analog input range
- Input buffer included
- Digital comparators
- Four 12-bit voltage output VDACs
- 4-channel, selectable output range
- 0V to 2.5V or AVDD – 0.1V, 10mA source/sink ability, voltage monitoring
- Four voltage comparators with adjustable hysteresis voltage
- Microcontroller
- 32-bit Arm Cortex-M3 core, 32-bit RISC architecture
- Serial wire port supports code download and debug
- Clocking options
- 16MHz on-chip oscillator
- 80MHz PLL output
- External clock source
- Memory
- Up to 1 MB independent flash/EE memories
- 48kB SRAM with ECC
- Support SPI flash mode for optical DSP firmware
- Software triggered, in circuit reprogrammability via I2C
- On-chip peripherals
- 1× UART, 2× SPI, 2× I2C serial input and output
- GPIO with multilevel voltage (3.3V, 1.8V, and 1.2V) digital inputs
- 3× 16-bit and 1× 32-bit general-purpose timers
- Watchdog timers (WDT)
- 32-element PLA
- All GPIOs support external interrupt
- Power
- Multiple supplies
- AVDD, IOVDDx, and DVDD = 2.85V to 3.63V
- Flexible operating modes for low-power applications
Please see the Data Sheet for the full features.
The ADuCM436 is fully integrated, single package device that includes high performance analog peripherals together with digital peripherals controlled by an 80MHz Arm® Cortex®-M3 processor and with integrated flash memories for code and data.
The analog-to-digital converter (ADC) on the ADuCM436 provides 12-bit, 2MSPS data acquisition for up to 16 input pins that can be programmed for single-ended or differential operation with up to four analog comparators. Additionally, the die temperature and supply voltages can be measured.
The ADC input voltage is 0V to VREF. VREF is typically 2.52V. A sequencer is provided that allows a user to select a set of ADC channels to be measured in sequence without software involvement during the sequence. The sequence can optionally repeat automatically at a user selectable rate.
The ADuCM436 support up to four 12-bit voltage DAC outputs (VDACs). Channel 0 to Channel 3 of the ADuCM436 VDAC support a positive voltage range of 0V to 2.5V. This range can be extended to 0V to AVDD. The on-chip buffers on each channel can source 10mA with a maximum 200pF capacitive load.
The ADuCM436 can be configured with digital and analog outputs retaining their output voltages through a watchdog or software reset sequence. Therefore, a product can remain functional even while the device is resetting itself.
Please see the Data Sheet for the full description.
APPLICATIONS
- Optical networking 100G/200G/400G and higher frequency modules
Documentation
Data Sheet 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUCM436BBCZ | CSP_BGA |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADUCM436 yet. Have something to say?
Start a Discussion on EngineerZone®