ADT7518

Obsolete

Temperature Sensor, Four Channel ADC and Quad Voltage Output DAC

Viewing:

Overview

  • Four 8-bit DACs
  • Buffered Voltage Output
  • Guaranteed Monotonic by Design Over All Codes
  • 10-Bit Four Channel ADC :
    - DC Input Bandwidth
    - Input Range: 0 V to 2.25 V
  • 10-bit Temperature-to-digital Converter
  • Temperature Range: -40 ºC to +120 ºC
  • Temperature Sensor Accuracy of ±0.5 ºC
  • Supply Range : + 2.7 V to + 5.5 V
  • Power-Down Current 1 µA
  • Internal 2.25 VREF Option
ADT7518
Temperature Sensor, Four Channel ADC and Quad Voltage Output DAC
ADT7518 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed