ADSP-2187L

Obsolete

16-bit, 52 MIPS, 3.3v, 2 Serial Ports, Host Port, 160 KB RAM

Viewing:

Overview

  • 19 ns Instruction Cycle Time @ 3.3 Volts, 52 MIPS Sustained Performance
  • ADSP-2100 Family Code Compatible, with Instruction Set Extensions
  • 160K Bytes of On-Chip RAM, Configured as 32K Words Program Memory RAM and 32K Words Data Memory RAM
  • Dual Purpose Program Memory for InstructionÊ and Data Storage
  • Single-Cycle Instruction Execution
  • 16-Bit Internal DMA Port for High Speed Access to On-Chip Memory (Mode Selectable)
  • 4 MByte Memory Interface for Storage of Data Tables and Program Overlays (Mode Selectable)
  • 8-Bit DMA to Byte Memory for Transparent Program and Data Memory Transfers (Mode Selectable)
ADSP-2187L
16-bit, 52 MIPS, 3.3v, 2 Serial Ports, Host Port, 160 KB RAM
ADSP-2184L-2185L-2186L-2187L-fbL
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 57

Processor Manual 4

Software Manual 5

Integrated Circuit Anomaly 1

Legacy Emulator Manual 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Latest Discussions

No discussions on ADSP-2187L yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed