ADSP-2186M

NOT RECOMMENDED FOR NEW DESIGNS

16-Bit, 75 MIPS, 2.5V, 2 Serial Ports, Host Port, 40 KB RAM

Viewing:

Overview

  • 13 ns instruction cycle time (75 MIPS)
  • 2.5 volt supply with 3.3 volt I/O
  • 8K words of on-chip program RAM
  • 8K words of on-chip data memory RAM
  • .4 mA/MIPS
  • 16-bit internal DMA port for high speed access to on-chip memory
  • 100-lead LQFP and 10mm x 10mm mini-BGA
  • 8-bit DMA port to byte memory for transparent program and data memory transfers
  • Byte memory interface for storage of data tables and program overlays
  • Programmable memory strobe and separate I/O memory space permits "glueless" system
  • ADSP-2100 Family code and function compatible
ADSP-2186M
16-Bit, 75 MIPS, 2.5V, 2 Serial Ports, Host Port, 40 KB RAM
ADSP-2186M Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 63

Processor Manual 5

Software Manual 9

Integrated Circuit Anomaly 1

Legacy Emulator Manual 3

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Software & Tools Anomaly 1


Tools & Simulations

Latest Discussions

No discussions on ADSP-2186M yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed