ADSP-2171

Obsolete

16-bit, 33 MIPS, 5v, 2 Serial Ports, Host Port

Viewing:

Overview

  • 30 ns Instruction Cycle Time (33 MIPS) from 16.67 MHz Crystal at 5.0 V
  • 50 ns Instruction Cycle Time (20 MIPS) from 10 MHz Crystal at 3.3 V
  • ADSP-2100 Family Code & Function Compatible with New Instruction Set Enhancements for Bit Manipulation Instructions, Multiplication Instructions, Biased Rounding, and Global Interrupt Masking
  • Bus Grant Hang Logic
  • 2K Words of On-Chip Program Memory RAM
  • 2K Words of On-Chip Data Memory RAM
  • 8K Words of On-Chip Program Memory ROM (ADSP-2172)
  • 8- or 16-Bit Parallel Host Interface Port
  • 300 mW Typical Power Dissipation at 5.0 V at 30 ns
  • 70 mW Typical Power Dissipation at 3.3 V at 50 ns

The ADSP-2171, ADSP-2172, and ADSP-2173 are single-chip microcomputers optimized for digital signal processing (DSP) and other high-speed numeric processing applications. The ADSP-2171 and ADSP-2172 are designed for 5.0 V applications. The ADSP-2173 is designed for 3.3 V applications. The ADSP-2172 also has 8K words (24-bit) of program ROM.

The ADSP-217x combines the ADSP-2100 base architecture (three computational units, data address generators, and a program sequencer) with two serial ports, a host interface port, a programmable timer, extensive interrupt capabilities, and on-chip program and data memory.

The ADSP-2171, ADSP-2172, and ADSP-2173 are single-chip microcomputers optimized for digital signal processing (DSP) and other high-speed numeric processing applications. The ADSP-2171 and ADSP-2172 are designed for 5.0 V applications. The ADSP-2173 is designed for 3.3 V applications. The ADSP-2172 also has 8K words (24-bit) of program ROM.

The ADSP-217x combines the ADSP-2100 base architecture (three computational units, data address generators, and a program sequencer) with two serial ports, a host interface port, a programmable timer, extensive interrupt capabilities, and on-chip program and data memory.

In addition, the ADSP-217x supports new instructions, which include bit manipulations-bit set, bit clear, bit toggle, bit test- new ALU constants, new multiplication instruction (x squared), biased rounding, and global interrupt masking, for increased flexibility. The ADSP-217x also has a Bus Grant Hang Logic (BGH) feature.

The ADSP-217x provides 2K words (24-bit) of program RAM and 2K words (16-bit) of data memory. The ADSP-2172 provides an additional 8K words (24-bit) of program ROM. Power-down circuitry is also provided to meet the low power needs of battery operated portable equipment. The ADSP-217x is available in 128-pin TQFP and 128-pin PQFP packages.

Fabricated in a high-speed, double metal, low power, CMOS process, the ADSP-217X operates with a 30 ns instruction cycle time. Every instruction can execute in a single processor cycle.

The ADSP-217x's flexible architecture and comprehensive instruction set allow the processor to perform multiple operations in parallel. In one processor cycle the ADSP-217x can:

  • generate the next program address
  • fetch the next instruction
  • perform one or two data moves
  • update one or two data address pointers
  • perform a computational operation

This takes place while the processor continues to:

  • receive and transmit data through the two serial ports
  • receive and/or transmit data through the host interface port
  • decrement timer

ADSP-2171
16-bit, 33 MIPS, 5v, 2 Serial Ports, Host Port
ADSP-2171-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Software & Tools Anomaly 1

Latest Discussions

No discussions on ADSP-2171 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed