ADSP-2161

Obsolete

DSP Microcomputers With ROM

Viewing:

Overview

  • 25 MIPS, 40 ns Maximum Instruction Rate (5 V)
  • Separate On-Chip Buses for Program and Data Memory
  • Program Memory Stores Both Instructions and Data (Three-Bus Performance)
  • Dual Data Address Generators with Modulo and Bit-Reverse Addressing
  • Efficient Program Sequencing with Zero-Overhead Looping: Single-Cycle Loop Setup
  • Double-Buffered Serial Ports with Companding Hardware, Automatic Data Buffering and Multichannel Operation
  • Three Edge- or Level-Sensitive Interrupts
  • Low Power IDLE Instruction
  • PLCC and MQFP Packages

The ADSP-216x processors provide the option of custom ROM programming to users of ADSP-2100 Family devices. Pin compatible to the ADSP-2101, -2115, and -2105, the ADSP-216x family can reduce system cost in these designs by eliminating the need for any external memory devices.

ADSP-2161
DSP Microcomputers With ROM
ADSP-2161-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 57

Technical Articles 2

Processor Manual 2

Software Manual 5

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Software & Tools Anomaly 1

Latest Discussions

No discussions on ADSP-2161 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed