ADSP-2104
Obsolete16-bit, 20 MIPS, 5v, 2 serial ports
Overview
- 20 MIPS, 50 ns Maximum Instruction Rate
- Separate On-Chip Buses for Program and Data Memory
- Program Memory Stores Both Instructions and Data (Three-Bus Performance)
- Dual Data Address Generators with Modulo and Bit-Reverse Addressing
- Efficient Program Sequencing with Zero-Overhead Looping: Single-Cycle Loop Setup
- Automatic Booting of On-Chip Program Memory from Byte-Wide External Memory (e.g., EPROM )
- Double-Buffered Serial Ports with Companding Hardware, Automatic Data Buffering, and Multichannel Operation
- Three Edge- or Level-Sensitive Interrupts
- Low Power IDLE Instruction
- PLCC Package
The ADSP-2104 and ADSP-2109 processors are single-chip microcomputers optimized for digital signal processing (DSP) and other high speed numeric processing applications. The ADSP-2104/ADSP-2109 processors are built upon a common core. Each processor combines the core DSP architecture- computation units, data address generators, and program sequencer- with differentiating features such as on-chip program and data memory RAM (ADSP-2109 contains 4K words of program ROM), a programmable timer, and two serial ports.
Fabricated in a high speed, submicron, double-layer metal CMOS process, the ADSP-2104/ADSP-2109 operates at 20 MIPS with a 50 ns instruction cycle time. The ADSP-2104L and ADSP-2109L are 3.3 volt versions which operate at 13.824 MIPS with a 72.3 ns instruction cycle time. Every instruction can execute in a single cycle. Fabrication in CMOS results in low power dissipation.
Documentation
Data Sheet 1
Application Note 11
Technical Articles 2
Processor Manual 1
Software Manual 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Software & Tools Anomaly 1
Evaluation Software 0
Can't find the software or driver you need?
Latest Discussions
No discussions on ADSP-2104 yet. Have something to say?
Start a Discussion on EngineerZone®