ADSP-2101

Obsolete

Single-Chip Microcomputers: 16-Bit, 25 MIPS, 5v, 2 Serial Ports

Viewing:

Overview

  • 25 MIPS, 40 ns Maximum Instruction Rate
  • Separate On-Chip Buses for Program and Data Memory
  • Program Memory Stores Both Instructions and Data (Three-Bus Performance)
  • Dual Data Address Generators with Modulo and Bit-Reverse Addressing
  • Efficient Program Sequencing with Zero-Overhead Looping: Single-Cycle Loop Setup
  • Automatic Booting of On-Chip Program Memory from Byte-Wide External Memory (e.g., EPROM )
  • Double-Buffered Serial Ports with Companding Hardware, Automatic Data Buffering, and Multichannel Operation
  • ADSP-2111 Host Interface Port Provides Easy Interface to 68000, 80C51, ADSP-21xx, etc.
  • Automatic Booting of ADSP-2111 Program Memory Through Host Interface Port
  • Three Edge- or Level-Sensitive Interrupts

The ADSP-2100 Family processors are single-chip microcomputers optimized for digital signal processing (DSP) and other high speed numeric processing applications.

 

The ADSP-21xx processors are all built upon a common core. Each processor combines the core DSP architecture-computation units, data address generators, and program sequencer-with differentiating features such as on-chip program and data memory RAM, a programmable timer, one or two serial ports, and, on the ADSP-2111, a host interface port.

ADSP-2101
Single-Chip Microcomputers: 16-Bit, 25 MIPS, 5v, 2 Serial Ports
ADSP-2101-03-05-11-15-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Application Note 60

Technical Articles 2

Processor Manual 1

Software Manual 5

Obsolete Data Sheet 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Software & Tools Anomaly 1

Latest Discussions

No discussions on ADSP-2101 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed