Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADR540

High Precision Shunt Mode Voltage Reference (4.096 V)

Viewing:

Overview

  • Ultracompact SC70 and SOT-23-3 packages
  • Temperature coefficient: 40 ppm/°C (maximum)
  • 2× the temperature coefficient improvement over the LM4040
  • Pin compatible with LM4040/LM4050
  • Initial accuracy: ±0.2%
  • Low output voltage noise: 14 μV p-p @
    2.5 V output
  • No external capacitor required
  • Operating current range: 50 μA to 15 mA
  • Industrial temperature range: −40°C to +85°C

Designed for space-critical applications, the ADR520/ADR525/ ADR530/ADR540/ADR550 are high precision shunt voltage references, housed in ultrasmall SC70 and SOT-23-3 packages. These references feature low temperature drift of 40 ppm/°C, an initial accuracy of better than ±0.2%, and ultralow output noise of 14 μV p-p.

Available in output voltages of 2.048 V, 2.5 V, 3.0 V, 4.096 V, and 5.0 V, the advanced design of the ADR520/ADR525/ ADR530/ADR540/ADR550 eliminates the need for compensa-tion by an external capacitor, yet the references are stable with any capacitive load. The minimum operating current increases from a mere 50 μA to a maximum of 15 mA. This low operating current and ease of use make these references ideally suited for handheld, battery-powered applications.

A trim terminal is available on the ADR520/ADR525/ADR530/ ADR540/ADR550 to allow adjustment of the output voltage over a ±0.5% range, without affecting the temperature coefficient of the device. This feature provides users with the flexibility to trim out any system errors.

Applications

  • Portable, battery-powered equipment
  • Automotive
  • Power supplies
  • Data acquisition systems
  • Instrumentation and process control
  • Energy measurement
  • Data Sheet, Rev. E, 6/08

    ADR540
    High Precision Shunt Mode Voltage Reference (4.096 V)
    49250130865799ADR520-25-30-40-50-pcl
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on ADR540 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed