Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceADR510
PRODUCTION1.0 V Precision Low Noise Shunt Voltage Reference
Part Details
- Precision 1.000 V voltage reference
- Ultracompact 3 mm × 3 mm
SOT-23 package - No external capacitor required
- Low output noise:
4 μVP-P (0.1 Hz to 10 Hz) - Initial accuracy:
±0.35% maximum
- Temperature coefficient:
70 ppm/°C maximum - Operating current range:
100 μA to 10 mA - Output impedance:
0.3 Ω maximum - Temperature range:
−40°C to +85°C
Designed for space critical applications, the ADR510 is a low voltage (1.000 V), precision shunt-mode voltage reference in an ultracompact (3 mm × 3 mm) SOT-23-3 package. The ADR510 features low temperature drift (70 ppm/°C), high accuracy (±0.35%), and ultralow noise (4 μVP-P) performance.
The ADR510 advanced design eliminates the need for an external capacitor, yet it is stable with any capacitive load. The minimum operating current increases from 100 μA to a maximum of 10 mA. This low operating current and ease of use make the ADR510 ideally suited for handheld battery-powered applications.
A TRIM terminal is available on the ADR510 to provide adjustment of the output voltage over ±0.5% without affecting the temperature coefficient of the device. This feature provides users with the flexibility to trim out any system errors.
APPLICATIONS
- Precision data acquisition systems
- Battery-powered equipment
- Cellular phone
- Notebook computer
- GPS
- 3 V/5 V, 8-/12-bit data converters
- Portable medical instruments
- Industrial process control systems
- Precision instruments