Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADR439

Obsolete

Ultralow Noise XFET® 4.5V Voltage Reference w/Current Sink and Source Capability

Viewing:

Overview

  • Low noise (0.1 Hz to 10.0 Hz):
    3.5 µV p-p @ 2.5 V output
  • No external capacitor required
  • Low temperature coefficient
    A Grade: 10 ppm/°C maximum
    B Grade: 3 ppm/°C maximum
  • Load regulation: 15 ppm/mA
  • Line regulation: 20 ppm/V
  • Wide operating range:
    ADR430: 4.1 V to 18 V
    ADR431: 4.5 V to 18 V
    ADR433: 5.0 V to 18 V
    ADR434: 6.1 V to 18 V
    ADR435: 7.0 V to 18 V
    ADR439: 6.5 V to 18 V
  • High output source and sink current:
    +30 mA and −20 mA
  • Wide temperature range: −40°C to +125°C
ADR439
Ultralow Noise XFET® 4.5V Voltage Reference w/Current Sink and Source Capability
ADR430-431-433-434-435 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Application Note 1

Technical Articles 1

Frequently Asked Questions 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ADR439 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed