ADR433

PRODUCTION

Ultralow Noise XFET® 3.0V Voltage Reference w/Current Sink and Source Capability

Viewing:

Part Details

  • Low noise (0.1 Hz to 10.0 Hz): 3.5 μV p-p @ 2.500 V output
  • No external capacitor required
  • Low temperature coefficient
    • A Grade: 10 ppm/°C maximum
    • B Grade: 3 ppm/°C maximum
  • Load regulation: 15 ppm/mA
  • Line regulation: 20 ppm/V
  • Wide operating range
    • ADR433: 5.0 V to 18 V
  • High output source and sink current: 30 mA and −20 mA
  • Wide temperature range: −40°C to +125°C
ADR433
Ultralow Noise XFET® 3.0V Voltage Reference w/Current Sink and Source Capability
ADR430-431-433-434-435 Pin Configuration ADR430-431-433-434-435 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed