ADR3512

RECOMMENDED FOR NEW DESIGNS

Micropower, High Accuracy Voltage Reference 


Viewing:

Part Details

  • Maximum temperature coefficient:
    • 4 ppm/°C (C grade, −40°C to +85°C) 
  • Low long-term drift (LTD):
    30 ppm (initial 1 khr typical) 
  • Initial output voltage error: ±0.1% (maximum) 
  • Operating temperature range: −40°C to +125°C 
  • Output current: +10 mA source/−3 mA sink
  • Low quiescent current:
    100 µA (maximum) 
  • Low dropout voltage:
    1.15 V at 2 mA 
  • Output voltage noise (0.1 Hz to 10 Hz): 8 µV p-p (typical) 
  • Qualified for automotive applications 
ADR3512
Micropower, High Accuracy Voltage Reference 

 ADR3512 Pin Configuration ADR3512 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed