Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceADR293
NOT RECOMMENDED FOR NEW DESIGNSLow Noise, Micropower 5.0 V Precision Voltage Reference
- Part Models
- 6
- 1ku List Price
- Starting From $3.69
Overview
- 6.0 V to 15 V supply range
- Supply current: 15 μA maximum
- Low noise: 15 μV p-p typical (0.1 Hz to 10 Hz)
- High output current: 5 mA
- Pin-compatible with the REF02/REF19x
ADR293-EP supports defense and aerospace applications (AQEC standard)
- Download ADR293-EP Data Sheet (pdf)
- See datasheet for additional features
The ADR293 is a low noise, micropower precision voltage reference that utilizes an XFET® (eXtra implanted junction FET) reference circuit. The XFET architecture offers significant performance improvements over traditional band gap and buried Zener-based references. Improvements include one quarter the voltage noise output of band gap references operating at the same current, very low and ultralinear temperature drift, low thermal hysteresis, and excellent long-term stability.
The ADR293 is a series voltage reference providing stable and accurate output voltage from a 6.0 V supply. Quiescent current is only 15 μA maximum, making this device ideal for battery powered instrumentation. The temperature coefficient is 30 ppm/°C maximum over the military temperature range, and the initial error is only 0.2% at 25°C. Line regulation and load regulation are typically 70 ppm/V and 30 ppm/mA, respectively, maintaining the reference’s overall high performance.
The ADR293 is specified over the military temperature range of –55°C to +125°C. This device is available in an 8-lead TSSOP package.
The ADR293-EP support defense and aerospace applications (AQEC).
APPLICATIONS
- Portable instrumentation
- Precision reference for 5 V systems
- ADC and DAC reference
- Solar-powered applications
Documentation
Data Sheet 3
Frequently Asked Questions 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADR293ERZ | 8-Lead SOIC | ||
| ADR293ERZ-REEL | 8-Lead SOIC | ||
| ADR293GRZ | 8-Lead SOIC | ||
| ADR293GRZ-REEL7 | 8-Lead SOIC | ||
| ADR293TRUZ-EP | 8-Lead TSSOP | ||
| ADR293TRUZ-EP-R7 | 8-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 23, 2010 - 10_0004 Halogen Free Material Change for SOIC Narrow Body Products Assembled at Amkor |
||
| ADR293ERZ | PRODUCTION | |
| ADR293ERZ-REEL | PRODUCTION | |
| ADR293GRZ | PRODUCTION | |
| ADR293GRZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.