ADPL54203

RECOMMENDED FOR NEW DESIGNS

40VIN Micropower No-Opto Isolated Flyback Converter with 60V/3.4A Switch

Viewing:

Overview

  • 3.4A, 60V Internal DMOS Power Switch
  • 3.2V to 40V Input Voltage Range
  • No Transformer Third Winding or Opto-Isolator Required for Output Voltage Regulation
  • Quasi-Resonant Boundary Mode Operation at Heavy Load
  • Low Ripple Burst Mode® Operation at Light Load
  • Low Quiescent Current
    • 115μA in Sleep Mode
    • 390μA in Active Mode
  • Minimum Load < 0.5% (Typ) of Full Output 
  • Temperature Compensation for Output Diode
  • Internal Compensation and Soft-Start
  • Output Short-Circuit Protection
  • Accurate EN/UVLO Threshold and Hysteresis
  • Thermally Enhanced 8-Lead SO Package
ADPL54203
40VIN Micropower No-Opto Isolated Flyback Converter with 60V/3.4A Switch
ADPL54203 Functional Block Diagram ADPL54203 Pin Configurations
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADPL54203
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
ADIPOWERESSENTKIT

ADI Balanced Solutions Essentials Kit for the ADPL76030/ADPL26001 / ADPL13602 / ADPL54203 / ADPL20502 / ADPL62933 / ADPL62935 / ADPL63164

Features and Benefits

  • Enables Immediate Testing of Eight Different Power Solutions and Supervisors
  • Includes Buck and Boost Converters, Buck/Boost Converter, No-Opto Isolated Flyback, and High-Performance Supervisors
  • Boards Designed with Through Holes for Prototyping on breadboards and existing circuits, as well as bench top testing

Product Details

The ADI Balanced Solutions Essentials Kit delivers products on ready-to-use boards for immediate testing and prototyping. The Balanced Solutions Essentials Kit features products from the Buck, Boost, Buck-Boost, Flyback, and High-Performance Supervisor product lines.

eval board
EVAL-ADPL54203-AZ

Micropower No-Opto Isolated Flyback Converter

Product Details

The evaluation circuit EVAL-ADPL54203-AZ is a micropower no-opto isolated flyback converter featuring the ADPL54203. This demo circuit outputs 5V and maintains tight regulation with a load current from 10mA to 2.2A over an input voltage from 10V to 28V. The output current capability increases with the input voltage. The ADPL54203 typically needs less than 0.5% of its full output power as a minimum load to maintain good output voltage regulation. On the EVAL-ADPL54203-AZ, to avoid pre-loading, a 5.6V Zener diode is placed between its VOUT+ and VOUT– to serve as a minimum load. Transformer leakage inductance causes a voltage spike on the primary side after the power switch turns off. To limit this leakage inductance spike within MOSFET voltage rating of 60V, an RC snubber and a TVS clamp are installed to damp the ringing and clamp the MOSFET drain voltage to a safe level.

The Performance Summary table summarizes the performance of the demo board at room temperature. The demo circuit can be easily modified for different applications with some predesigned transformers.

The ADPL54203 is a simple to use monolithic micropower isolated flyback converter. By sampling the isolated output voltage directly from the primary-side flyback waveform, the part requires no third winding or opto-isolator for regulation. The output voltage is programmed with two external resistors and a third optional temperature compensation resistor. By integrating the loop compensation and soft-start inside, the part reduces the number of external components. Boundary mode operation provides a small magnetic solution with excellent load regulation. Low ripple Burst Mode® operation maintains high efficiency at light load while minimizing the output voltage ripple. A 3.4A, 60V DMOS power switch is integrated along with all the high voltage circuitry and control logic into a thermally enhanced 8-lead SO package.

The ADPL54203 data sheet gives a complete description of the part, operation and application information and must be consulted with this quick start guide for evaluation circuit EVAL-ADPL54203-AZ.

Design files for this circuit board are available at Product Evaluation Boards and Kits | Design Center | Analog Devices.

ADIPOWERESSENTKIT
ADI Balanced Solutions Essentials Kit for the ADPL76030/ADPL26001 / ADPL13602 / ADPL54203 / ADPL20502 / ADPL62933 / ADPL62935 / ADPL63164
ADIPOWERESSENTKIT  Board Photo Angle View ADIPOWERESSENTKIT Board Photo Top View
EVAL-ADPL54203-AZ
Micropower No-Opto Isolated Flyback Converter
EVAL-ADPL54203-AZ - Angle View EVAL-ADPL54203-AZ - Bottom View EVAL-ADPL54203-AZ - Top View

Latest Discussions

Recently Viewed