ADPL42005

RECOMMENDED FOR NEW DESIGNS

20V, 500mA, Low Noise, CMOS LDO

Viewing:

Overview

  • Input voltage range: 4V to 20V
  • Maximum output current: 500mA
  • Low noise: 32μVrms for fixed output versions
  • PSRR performance of 58dB at 10kHz, VOUT = 3.3V
  • Reverse current protection
  • Low dropout voltage: 400mV at 500mA
  • Initial accuracy: ±0.8
  • Accuracy over line, load, and temperature
    • −2% to +1%, TJ = −40°C to +125°C
  • Low quiescent current (VIN = 10V), IGND = 900μA with 500 mA load
  • Low shutdown current: <40μA at VIN = 12V, stable with small 1μF ceramic output capacitor
  • Six fixed output voltage options: 1.5V, 1.8V, 2.5V, 3V, 3.3V, and 5V
  • Adjustable output from 1.22V to VIN − VDO
  • Foldback current limit and thermal overload protection
  • User programmable precision UVLO/enable
  • Power-good indicator
  • 8-lead LFCSP and 8-lead SOIC packages
ADPL42005
20V, 500mA, Low Noise, CMOS LDO
ADPL42005 Functional Block Diagram ADPL42005 Pin Configuration ADPL42005  Pin Configuration ADPL42005 Chip Illustration ADPL42005 Chip Ilustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADPL42005
  • ADPL42005-1.5
  • ADPL42005-1.8
  • ADPL42005-2.5
  • ADPL42005-3.0
  • ADPL42005-3.3
  • ADPL42005-5.0
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADPL42005

Evaluates the ADPL42005 20V, 500mA, Low Noise, CMOS LDO Linear Regulator

Features and Benefits

  • Input voltage range: 4V to 20V
  • Resistor programmed 3.3V output voltage
  • Jumper turns regulator on or connects the EN pin to a connector to turn the regulator on or off externally
  • Jumper connects the SENSE/ADJ pin to the output through a resistor divider or directly
  • VIN, VOUT, and GND test points for regulation and dropout voltage monitoring
  • PG test point for power good voltage monitoring that helps to indicate the status of the output
  • 8-lead (3mm x 3mm) LFCSP package or 8-lead SOIC package

Product Details

The ADPL42005 evaluation boards evaluate the ADPL42005, a 20V, 500mA, low noise, complementary metal oxide semiconductor (CMOS), low dropout (LDO) linear regulator.

See the Ordering Information section for the two types of evaluation boards that evaluate the ADPL42005. There is an evaluation board that features an 8-lead, 3mm x 3mm LFCSP package, and another evaluation board that features an 8-lead SOIC package.

The evaluation boards provide a 3.3V output over an input range of 4.0V to 20V. The maximum output current is 500mA, but the output current is also limited by the thermal dissipation of the ADPL42005. The evaluation boards use the adjustable version of the ADPL42005. A resistor divider programs the output of the adjustable ADPL42005 to 3.3V. Noise performance for the adjustable ADPL42005 can be made comparable to a fixed output ADPL42005 by installing optional RC network components into placeholders provided by the evaluation board printed circuit board (PCB) designs. The evaluation boards can easily be configured with a jumper for fixed output versions of the ADPL42005 that normally have their SENSE/ADJ pin connected directly to the output.

In addition to connectors for the input voltage, output voltage, EN control signal, and ground, the evaluation boards provide test points for the input, output, and PG pin voltages. A jumper normally connects the EN pin to the VIN input, but the jumper can be repositioned so EN can be driven externally at its connector instead.

For more details, refer to the ADPL42005 data sheet. Consult it with this user guide when using the ADPL42005 evaluation boards.

EVAL-ADPL42005
Evaluates the ADPL42005 20V, 500mA, Low Noise, CMOS LDO Linear Regulator
EVAL-ADPL42005 Board Photo Angle View EVAL-ADPL42005 Board Photo Top View EVAL-ADPL42005 Board Photo Bottom View

Latest Discussions

No discussions on ADPL42005 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed