ADPD142RG

Obsolete

Fully Integrated Photometric System with Ambient Light Rejection

Viewing:

Overview

  • 2.8 mm × 5 mm module with integrated optical components
    • Red and green LEDs 
    • Photodiode
  • True dual channel 250 mA LED driver
  • Separate LED and AFE settings for each channel
  • Dual data registers for each LED return signal
  • 14-bit ADC
  • 20-bit burst accumulator enabling 20 bits per sample period
  • On-board sample to sample accumulator enabling up to 27 bits per data read

The ADPD142RG/ADPD142RI are complete photometric systems designed to stimulate LEDs and measure the corresponding optical return signals. These systems feature best-in-class rejection of ambient light interference, both dc and ac. Each module contains a highly efficient photometric front end, two LEDs, and a photodiode. The front end consists of a control block, a 14-bit analog-to-digital converter (ADC) with 20-bit burst accumulator and two flexible, independently configurable LED drivers. The analog front end (AFE) handles return data from each LED on separate data paths, and with the option of separate AFE settings. The data output and functional con-figuration occur over a 1.8 V I2C interface. The control circuitry includes flexible LED signaling and synchronous detection.

Applications

  • Optical heart rate monitoring (HRM)
  • Reflective SpO2 measurement

ADPD142RG
Fully Integrated Photometric System with Ambient Light Rejection
ADPD142 Functional Block
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed