ADP5042
PRODUCTIONMicro PMU with 0.8 A Buck, Two 300 mA LDOs, Supervisory, Watchdog and Manual Reset
- Part Models
- 2
- 1ku List Price
- Starting From $2.96
Overview
- Input voltage range: 2.3 V to 5.5 V
- One 0.8 A buck regulator
- Two 300 mA LDOs
- 20-lead, 4 mm × ~ 4 mm LFCSP package
- Initial regulator accuracy: ±1%
- Overcurrent and thermal protection
- Guaranteed reset output valid to VCC = 1 V
- See datasheet for additional features
The ADP5042 combines one high performance buck regulator and two low dropout regulators (LDO) in a small 20-lead LFCSP to meet demanding performance and board space requirements.
The high switching frequency of the buck regulator enables use of tiny multilayer external components and minimizes the board space.
The MODE pin selects the buck mode of operation. When set to logic high, the buck regulators operate in forced PWM mode. When the MODE pin is set to logic low, the buck regulators operate in PWM mode when the load is around the nominal value. When the load current falls below a predefined threshold the regulator operates in power save mode (PSM) improving the light-load efficiency.
The low quiescent current, low dropout voltage, and wide input voltage range of the ADP5042 LDOs extend the battery life of portable devices. The two LDOs maintain power supply rejection greater than 60 dB for frequencies as high as 10 kHz while operating with a low headroom voltage.
Each regulator is activated by a high level on the respective enable pin. The ADP5042 is available with factory programmable default output voltages and can be set to a wide range of options.
The ADP5042 contains supervisory circuits that monitor power supply voltage levels and code execution integrity in microprocessor-based systems. They also provide power-on reset signals. An on-chip dual watchdog timer can reset the microprocessor or power cycle the system (Watchdog 2) if it fails to strobe within a preset timeout period.
Documentation
Data Sheet 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP5042ACPZ-1-R7 | 20-Lead LFCSP (4mm x 4mm w/ EP) | ||
| ADP5042ACPZ-2-R7 | 20-Lead LFCSP (4mm x 4mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 6, 2017 - 16_0234 Assembly Transfer to ASE Korea and Test Transfer to STATS ChipPAC Singapore of Select LFCSP Parts. |
||
| ADP5042ACPZ-1-R7 | PRODUCTION | |
| ADP5042ACPZ-2-R7 | PRODUCTION | |
|
Aug 6, 2014 - 13_0230 Assembly and Test Transfer of Select 3.5x3.5, 4x3, 4x4, and 5x5mm LFCSP Products to STATS ChipPAC China |
||
| ADP5042ACPZ-1-R7 | PRODUCTION | |
| ADP5042ACPZ-2-R7 | PRODUCTION | |
|
May 23, 2012 - 10_0047 TSMC Fab 10 Qualification for LD20 Process |
||
| ADP5042ACPZ-1-R7 | PRODUCTION | |
| ADP5042ACPZ-2-R7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADI Linear Regulator Design Tool and Parametric Search
Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
Open Tool