ADP5033

PRODUCTION

Dual 3 MHz, 800 mA Buck Regulators with Two 300 mA LDOs

Viewing:

Overview

  • Input voltage range: 2.3 V to 5.5 V
  • Two 800 mA buck regulators and two 300 mA LDOs
  • Tiny, 16-ball, 2 mm × 2 mm WLCSP package
  • Regulator accuracy: ±1.8%
  • Factory programmable VOUTx
  • 3 MHz buck operation with forced PWM and auto PWM/PSM modes
  • BUCK1/BUCK2: output voltage range from 0.8 V to 3.3 V
  • LDO1/LDO2: output voltage range from 0.8 V to 3.3V
  • LDO1/LDO2: low input supply voltage from 1.7 V to 5.5 V
  • LDO1/LDO2: high PSRR and low output noise

The ADP5033 combines two high performance buck regulators and two low dropout regulators (LDO) in a tiny, 16-ball, 2 mm × 2 mm WLCSP to meet demanding performance and board space requirements.

The high switching frequency of the buck regulators enables tiny multilayer external components and minimizes the board space. When the MODE pin is set high, the buck regulators operate in forced PWM mode. When the MODE pin is set low, the buck regulators operate in PWM mode when the load current is above a predefined threshold. When the load current falls below a predefined threshold, the regulator operates in power save mode (PSM), improving the light load efficiency. The two bucks operate out of phase to reduce the input capacitor requirement and noise. The low quiescent current, low dropout voltage, and wide input voltage range of the ADP5033 LDO extend the battery life of portable devices. The ADP5033 LDOs maintain power supply rejection greater than 60 dB for frequencies as high as 10 kHz while operating with a low headroom voltage.

The two bucks operate out of phase to reduce the input capacitor requirement and noise.

The low quiescent current, low dropout voltage, and wide input voltage range of the ADP5033 LDO extend the battery life of portable devices. The ADP5033 LDOs maintain power supply rejection greater than 60 dB for frequencies as high as 10 kHz while operating with a low headroom voltage.

The regulators in the ADP5033 are activated by the ENA and ENB pins. The specific channels controlled by ENA and ENB are set by factory programming. A high voltage level applied to the enable pins activates the regulators. The default output voltages are factory programmable and can be set to a wide range of options.

APPLICATIONS

  • Power for processors, ASICS, FPGAs, and RF chipsets
  • Portable instrumentation and medical devices
  • Space constrained devices

ADP5033
Dual 3 MHz, 800 mA Buck Regulators with Two 300 mA LDOs
ADP5033 Functional Block Diagram ADP5033 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

5V uPMU BuckDesigner

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

eval board
EVAL-ADP5033

ADP5033 Evaluation Board

Product Details

The ADP5033 evaluation board is a two-step-down regulator with a two-LDO solution that enables evaluation of the ADP5033. The evaluation board is available in standard voltage options.

The ADP5033 uses a proprietary high speed, current mode, constant frequency PWM control scheme for excellent stability and transient response. To ensure the longest battery life in portable applications, the ADP5033 features a power save mode (PSM) that reduces the switching frequency under light load conditions, as well as the option to change the mode to fixed PWM operation. The 3 MHz switching frequency minimizes the size of the external components.


The low quiescent current, low dropout voltage, and wide input voltage range of the ADP5033 LDO extends the battery life of portable devices.

EVAL-ADP5033
ADP5033 Evaluation Board

Latest Discussions

No discussions on ADP5033 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed