ADP5030
ADP5030
PRODUCTIONDual, 200 mA, High Performance RF LDO with Load Switch
- Part Models
- 1
- 1ku List Price
- Starting From $1.30
Viewing:
Overview
- Input voltage range: 2.5 V to 5.5 V
- Dual, 200 mA low dropout voltage regulators
- Tiny, 16-ball, 1.6 mm × 1.6 mm WLCSP
- Initial accuracy: ±0.7%
- Stable with 1 μF ceramic output capacitors
- Overcurrent and thermal protection
- High PSRR
- See data sheet for additional features.
The ADP5030 combines two high performance, low dropout (LDO) voltage regulators, a low RDSON load switch, and level shifting logic in a tiny, 16-ball, 1.6 mm × 1.6 mm WLCSP to meet demanding performance and board space requirements.
The low quiescent current, low dropout voltage, and wide input voltage range of the ADP5030 LDOs extend the battery life of portable devices. The ADP5030 LDOs maintain power supply rejection greater than 60 dB for frequencies as high as 100 kHz while operating with a low headroom voltage.
The ADP5030 can be configured in two different activation modes for LDO2 and the load switch; these modes are selected by a dedicated pin (MSEL).
APPLICATIONS
- RF subsystems
- GPS devices
Documentation
Data Sheet 1
Application Note 1
Frequently Asked Questions 1
Brochure 2
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP5030ACBZ-1228R7 | 16-Ball WLCSP (1.56mm x 1.56mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 23, 2012 - 10_0047 TSMC Fab 10 Qualification for LD20 Process |
||
| ADP5030ACBZ-1228R7 | PRODUCTION | |
|
Feb 28, 2012 - 11_0175 Shipping Changes for WLCSP Products with 8mm Carrier Tape Width |
||
| ADP5030ACBZ-1228R7 | PRODUCTION | |
|
Jul 2, 2010 - 10_0167 Addition of reel supplier ePAK for WLCSP products at JCAP |
||
| ADP5030ACBZ-1228R7 | PRODUCTION | |
|
Apr 20, 2010 - 09_0260 Addition of JCAP as an alternate source and transfer to JCAP for Wafer Bumping Process. |
||
| ADP5030ACBZ-1228R7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADI Linear Regulator Design Tool and Parametric Search
Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
Open ToolLatest Discussions
No discussions on ADP5030 yet. Have something to say?
Start a Discussion on EngineerZone®