ADP3654
ADP3654
RECOMMENDED FOR NEW DESIGNSHigh Speed, Dual, 4 A MOSFET Driver
- Part Models
- 6
- 1ku List Price
- Starting From $0.90
Viewing:
Overview
- Industry-standard-compatible pinout
- High current drive capability
- Precise UVLO comparator with hysteresis
- 3.3 V-compatible inputs
- 10 ns typical rise time and fall time at 2.2 nF load
- Matched propagation delays between channels
- Fast propagation delay
- 4.5 V to 18 V supply voltage
- Parallelable dual outputs
- Rated from −40°C to +125°C junction temperature
- Thermally enhanced packages, 8-lead SOIC_N_EP and 8-lead MINI_SO_EP
The ADP3654 high current and dual high speed driver is capable of driving two independent N-channel power MOSFETs. The driver uses the industry-standard footprint but adds high speed switching performance.
The wide input voltage range allows the driver to be compatible with both analog and digital PWM controllers.
Digital power controllers are powered from a low voltage supply, and the driver is powered from a higher voltage supply. The ADP3654 driver adds UVLO and hysteresis functions, allowing safe startup and shutdown of the higher voltage supply when used with low voltage digital controllers.
The driver is available in thermally enhanced SOIC_N_EP and MINI_SO_EP packaging to maximize high frequency and current switching in a small printed circuit board (PCB) area.
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP3654ARDZ | 8-Lead SOIC w/ EP | ||
| ADP3654ARDZ-R7 | 8-Lead SOIC w/ EP | ||
| ADP3654ARDZ-RL | 8-Lead SOIC w/ EP | ||
| ADP3654ARHZ | 8-Lead MSOP w/ EP | ||
| ADP3654ARHZ-R7 | 8-Lead MSOP w/ EP | ||
| ADP3654ARHZ-RL | 8-Lead MSOP w/ EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 7, 2025 - 25_0099 ADP3654 Package Outline Drawing and Data Sheet Revision |
||
| ADP3654ARDZ | PRODUCTION | |
| ADP3654ARDZ-R7 | PRODUCTION | |
| ADP3654ARDZ-RL | PRODUCTION | |
| ADP3654ARHZ | PRODUCTION | |
| ADP3654ARHZ-R7 | PRODUCTION | |
| ADP3654ARHZ-RL | PRODUCTION | |
|
May 23, 2012 - 10_0047 TSMC Fab 10 Qualification for LD20 Process |
||
| ADP3654ARDZ-RL | PRODUCTION | |
| ADP3654ARHZ-RL | PRODUCTION | |
|
Jul 5, 2015 - 15_0128 Change of Moisture Sensitivity Level Rating from MSL 3 to MSL 1 for ADP3654 MSOP Devices |
||
| ADP3654ARHZ | PRODUCTION | |
| ADP3654ARHZ-R7 | PRODUCTION | |
| ADP3654ARHZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADP3654
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.