ADP3650
ADP3650
PRODUCTIONDual, Bootstrapped, 12 V MOSFET Driver with Output Disable
- Part Models
- 3
- 1ku List Price
- Starting From $1.13
Viewing:
Overview
- All-in-one synchronous buck driver
- Bootstrapped high-side drive
- One PWM signal generates both drives
- Anti-crossconduction protection circuitry
- OD for disabling the driver outputs
The ADP3650 is a dual, high voltage MOSFET driver optimized for driving two N-channel MOSFETs, the two switches in a nonisolated synchronous buck power converter. Each driver is capable of driving a 3000 pF load with a 45 ns propagation delay and a 25 ns transition time. One of the drivers can be bootstrapped and is designed to handle the high voltage slew rate associated with floating high-side gate drivers. The ADP3650 includes overlapping drive protection to prevent shoot-through current in the external MOSFETs.
The OD pin shuts off both the high-side and the low-side MOSFETs to prevent rapid output capacitor discharge during system shutdown.
The ADP3650 is specified over the temperature range of −40°C to +85°C and is available in 8-lead SOIC_N and 8-lead LFCSP packages.
Applications
- Telecom and datacom networking
- Industrial and medical systems
- Point of load conversion: memory, DSP, FPGA, ASIC
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP3650JCPZ-RL | 8-Lead LFCSP (3mm x 3mm w/ EP) | ||
| ADP3650JRZ | 8-Lead SOIC | ||
| ADP3650JRZ-RL | 8-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 13, 2014 - 14_0038 Conversion of 3x3mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
| ADP3650JCPZ-RL | PRODUCTION | |
|
Nov 9, 2010 - 10_0304 ADP3650 Data sheet specification change |
||
| ADP3650JCPZ-RL | PRODUCTION | |
| ADP3650JRZ | PRODUCTION | |
| ADP3650JRZ-RL | PRODUCTION | |
|
Nov 23, 2010 - 10_0004 Halogen Free Material Change for SOIC Narrow Body Products Assembled at Amkor |
||
| ADP3650JRZ | PRODUCTION | |
| ADP3650JRZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADP3650 yet. Have something to say?
Start a Discussion on EngineerZone®